Knowledge Search
Download document () of 20
We make what matters work*

ME101C

Eaton DC contactor, Definite Purpose 600 Volt Contactor; Size 1; 25-AMP; (1)NC Contact; w/Provision for Mechanical Interlock; 2 Electrical Interlocks; Coil Voltage of 125 VDC; Front Connected

General specifications

Product Name
Eaton DC contactor
Catalog Number
ME101C
UPC
782114515273
Product Length/Depth
6.81 in
Product Height
9.57 in
Product Width
3.67 in
Product Weight
10 lb
Certifications
CSA Certified
UL Recognized

Product specifications

Number of poles
Single-pole
Contactor size
1
Amperage rating
25 A
Voltage rating
600 VDC
Contact configuration
1NC
Coil operating voltage
125 VDC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.