Knowledge Search
Download document () of 20
We make what matters work*

ME110C

Eaton DC contactor, Definite Purpose 600 Volt Contactor; Size 1; 25-AMP; (1)NO Contact; w/Provision for Mechanical Interlock; 4 Electrical Interlocks; Coil Voltage of 125 VDC; Front Connected

General specifications

Product Name
Eaton DC contactor
Catalog Number
ME110C
UPC
782114256312
Product Length/Depth
6.81 in
Product Height
7.56 in
Product Width
3.18 in
Product Weight
8 lb
Certifications
UL Recognized
CSA Certified

Product specifications

Number of poles
Single-pole
Contactor size
1
Amperage rating
25 A
Voltage rating
600 VDC
Contact configuration
1NO
Coil operating voltage
125 VDC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.