Knowledge Search
Download document () of 20
We make what matters work*

ME320C

Eaton DC contactor, Eaton Definite purpose 600 volt Contactor, Size 3; 100 8 Hour AMP Rating; (2)NO Contacts; w/Provision for Mechanical Interlock; 2 Electrical Interlocks; Coil Voltage of 125 VDC; Front Connected

General specifications

Product Name
Eaton DC contactor
Catalog Number
ME320C
UPC
782114256503
Product Length/Depth
10 in
Product Height
10.5 in
Product Width
10 in
Product Weight
10.62 lb
Certifications
UL Recognized
CSA Certified

Product specifications

Number of poles
Double-pole
Contactor size
3
Amperage rating
100 A
Voltage rating
600 VDC
Contact configuration
2NO
Coil operating voltage
125 VDC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.