Download document () of 20
We make what matters work*
Discontinued

MMX-NET-XA-45

Eaton M-Max Communication Adapter Kit, Accessories, M-Max, Communication adapter kit, FS1–FS3

General specifications

Product Name
Eaton M-Max communication adapter kit
Catalog Number
MMX-NET-XA-45
UPC
786680221248
Product Length/Depth
6 in
Product Height
1 in
Product Width
4 in
Product Weight
0.4 lb
Certifications
UL Listed

Product specifications

Frame size
5

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.