Download document () of 20

MP3002

Eaton, MPrelay, Motor,, 5A, 120Vac, 5A nominal input, drawout case with IPONI

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP3002
UPC
782114397787
Product Length/Depth
13.25 in
Product Height
9 in
Product Width
9.5 in
Product Weight
5.75 lb
Compliances
Contact Manufacturer

Product specifications

Application
Motor
Type
MP relay
Phase current
5A
Voltage sensing inputs
0
Current sensing inputs
1
Analog outputs
1
Power supply range
120Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information