Download document () of 20
To be discontinued

MP3010

Eaton, MPrelay, MP-3000, Motor protection relay, RS-232, Fixed case, 5A, Motor,, 120Vac

General specifications

Product Name
Eaton MPrelay
Catalog Number
MP3010
UPC
786685244952
Product Length/Depth
3.7 in
Product Height
10.25 in
Product Width
6.72 in
Product Weight
5.75 lb
Certifications
UL Recognized
cUL Listed
CSA Recognized

Product specifications

Application
Motor
Type
MP relay
Product Category
Motor protection relay
Phase current
5A
Voltage sensing inputs
0
Current sensing inputs
1
Analog outputs
1
Power supply range
120Vac
Base relay
MP-3000
Communication
RS-232
Options
Fixed case

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For support on any aspect of the product or installation process contact our Customer Integrity Team

Pricing, Availability and expedites (Eaton Care)

  • Email: CSCAveryCreek@eaton.com
  • Phone: +1 877-386-2273 (Option 1, Option 3)
  • Hours: Monday to Friday 8:00 AM to 7:00 PM EST

For more information