Knowledge Search
Download document () of 20
We make what matters work*

MST2

Eaton Magnum shunt trip, Magnum, Universal, 208-250 Vac/dc, 50-60 Hz, MST2

General specifications

Product Name
Eaton Magnum shunt trip
Catalog Number
MST2
UPC
782114473337
EAN
9008790036873
Product Length/Depth
8 in
Product Height
3 in
Product Width
5 in
Product Weight
1 lb
Certifications
UL Listed

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.