Download document () of 20
We make what matters work*

P032-007

C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P032-007
UPC
037332126313
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
1.15 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Input current -max
15 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Computer
PDU
Monitor/HDTV
UPS
Server
Awg-Size
14
Cable Length
7 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJTW
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P032-007 C20 to C13 Power Cable for Computer, 7-ft. (2.13 m), Black
Connector Color
Black
Connector type
Power
Product Features
High Voltage
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
7-ft. (2.13 m) length allows flexibility in placing devices in relationship to AC outlet
Recommended for powering computers, servers and other network devices
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Lifetime limited warranty (Worldwide)
Heavy-duty C13-to-C20 cable replaces or upgrades standard cord provided by manufacturer
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector group
C13
C20
Connector
IEC 320-C20
IEC 320-C13

Export product specification