Knowledge Search
Download document () of 20

PLC19BK

Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack

General specifications

Product Name
Eaton Tripp Lite series plug lockout
Catalog Number
PLC19BK
UPC
037332179739
Product Length/Depth
1.06 in
Product Height
1.29 in
Product Width
1.42 in
Product Weight
0.001 lb
Compliances
RoHS

Product specifications

Package contents
100 BLACK color C20 plug / C19 outlet compatible Plug-lock inserts
Color
Black
Accessory Class
Product Highlights
PLC19BK Plug-lock inserts keep C20 power cords connected to C19 outlets
Universal compatibility, no special cables, outlets or special PDU hardware required
BLACK color inserts ship in packages of 100, more colors available
Prevents accidental disconnection of network hardware during routine rack maintenance
Type of accessory/spare part
Plug-Lock Insert

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.