Download document () of 20
We make what matters work*

P3BFD3015G

Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, FD, Plug, Breaker, F Frame (15-225 A), 15A, 65 kAIC at 240 Vac, 25 kAIC at 480 Vac, 18 kAIC at 600 Vac, None, 50% Internal Ground

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BFD3015G
UPC
786683006422
Product Length/Depth
12.36 in
Product Height
21.2 in
Product Width
5.43 in
Product Weight
25 lb
Compliances
NEMA Compliant
Certifications
ANSI
IEEE Certified
CSA Certified
UL 857

Physical Attributes

Circuit Breaker Frame
F
Design
Pow-R-Way III
Grounding Options
50% Internal
Number of poles
Three-pole
Type
Breaker

Performance Ratings

Amperage Rating
15A
Interrupt rating
65 kAIC at 240 Vac, 25 kAIC at 480 Vac, 18 kAIC at 600 Vac

Miscellaneous

Application
Busway
Product Category
Plug

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.