Download document () of 20
We make what matters work*

P3BFD3030N

Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, FD, Plug, Breaker, F Frame (15-225 A), 30A, 65 kAIC at 240 Vac, 25 kAIC at 480 Vac, 18 kAIC at 600 Vac, 100% Neutral, 50% Integral or Housing Ground

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BFD3030N
UPC
786683006552
Product Length/Depth
12.36 in
Product Height
21.2 in
Product Width
5.43 in
Product Weight
25 lb
Compliances
NEMA Compliant
Certifications
ANSI
CSA Certified
IEEE Certified
UL 857

Physical Attributes

Circuit Breaker Frame
F
Design
Pow-R-Way III
Grounding Options
50% Integral/Housing
Number of poles
Three-pole
Type
Breaker

Performance Ratings

Amperage Rating
30A
Interrupt rating
65 kAIC at 240 Vac, 25 kAIC at 480 Vac, 18 kAIC at 600 Vac
Neutral Options
100%

Miscellaneous

Application
Busway
Product Category
Plug

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.