Download document () of 20

P3BHFD3150GN

Eaton Pow-R-Way III circuit breaker plug-in unit, Busway, Three-pole, HFD, Plug, Breaker, F Frame (15-225 A), 150A, 100 kAIC at 240 Vac, 100 kAIC at 480 Vac, 25 kAIC at 600 Vac, 100% Neutral, 50% Internal Ground

General specifications

Product Name
Eaton Pow-R-Way III circuit breaker plug-in unit
Catalog Number
P3BHFD3150GN
UPC
786683007801
Product Length/Depth
12.36 in
Product Height
21.2 in
Product Width
5.43 in
Product Weight
25 lb
Compliances
NEMA Compliant
Certifications
UL 857
CSA Certified
ANSI
IEEE Certified

Physical Attributes

Circuit Breaker Frame
F
Design
Pow-R-Way III
Grounding Options
50% Internal
Number of poles
Three-pole
Type
Breaker

Performance Ratings

Amperage Rating
150A
Interrupt rating
100 kAIC at 240 Vac, 100 kAIC at 480 Vac, 25 kAIC at 600 Vac
Neutral Options
100%

Miscellaneous

Application
Busway
Product Category
Plug

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.