Download document () of 20
We make what matters work*

P3F365R

Eaton Pow-R-Way III, Fusible plug-in unit, Three-pole, Plug, 400A, 600V, Busway, R class fuses

General specifications

Product Name
Eaton Pow-R-Way III fusible plug-in unit
Catalog Number
P3F365R
UPC
786683000109
Product Length/Depth
10.07 in
Product Height
48.85 in
Product Width
21.22 in
Product Weight
77 lb
Compliances
NEMA Compliant
Certifications
IEEE Certified
UL 857
ANSI
CSA Certified

Physical Attributes

Design
Pow-R-Way III
Fuse type
R class
Grounding Options
50% Integral
Number of poles
Three-pole
Type
Fusible

Performance Ratings

Amperage Rating
400A
Phase
Three-phase
Voltage rating
600 V

Miscellaneous

Application
Busway

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.