Download document () of 20
We make what matters work*

P3F365RN

Eaton Pow-R-Way III, Fusible plug-in unit, Three-pole, Plug, 400A, 277/480V, Busway, 100% neutral, R class fuses

General specifications

Product Name
Eaton Pow-R-Way III fusible plug-in unit
Catalog Number
P3F365RN
UPC
786683020824
Product Length/Depth
10.07 in
Product Height
48.85 in
Product Width
21.22 in
Product Weight
77 lb
Compliances
NEMA Compliant
Certifications
CSA Certified
ANSI
IEEE Certified
UL 857

Physical Attributes

Design
Pow-R-Way III
Fuse type
R class
Grounding Options
50% Integral
Number of poles
Three-pole
Type
Fusible

Performance Ratings

Amperage Rating
400A
Neutral Options
100%
Voltage rating
277 V, 480 V

Miscellaneous

Application
Busway
Product Category
Plug

Export product specification

Multimedia

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.