Knowledge Search
Download document () of 20
We make what matters work*

PB1A

Eaton M22 pushbutton contact block, M22 series, Modular Pushbutton, Clear Polycarbonate, silver, 1NO, standard block, Base mount, 22.5 mm, Contact block, Screw

General specifications

Product Name
Eaton M22 pushbutton contact block
Catalog Number
PB1A
UPC
786678031514
Product Length/Depth
2.5 in
Product Height
1.3 in
Product Width
1.4 in
Product Weight
0.06 lb
Certifications
UL Listed
CSA Certified

Product specifications

Actuator
Pushbutton
Product category
Pilot device
Size
22.5 mm

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.