Download document () of 20

PDC1XFP3P

Eaton Power Defense molded case circuit breaker accessory finger protection, Finger protection, Three-pole, PD1 IEC/CCC, Power Defense, Frame J-K, 690 V, Power Defense

General specifications

Product Name
Eaton Power Defense finger protection
Catalog Number
PDC1XFP3P
EAN
9010238807952
Product Length/Depth
24 mm
Product Height
58 mm
Product Width
88 mm
Product Weight
0.042 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked

Product specifications

Used with
Power Defense
Circuit breaker type
PD1 IEC/CCC
Frame size
Frame J-K
Voltage - max
690 V
Series
Power Defense
Number of poles
Three-pole
Type
Finger protection

Export product specification