Download document () of 20
We make what matters work*

PDC1XHMCENK

Eaton Power Defense molded case circuit breaker accessory direct handle, Direct handle, Emergency with door interlock and mechanical padlock, PD1 IEC/CCC, Power Defense, Frame J-K, 690 V, Power Defense

General specifications

Product Name
Eaton Power Defense direct handle
Catalog Number
PDC1XHMCENK
UPC
786679596906
Product Length/Depth
90 mm
Product Height
86 mm
Product Width
67.5 mm
Product Weight
0.186 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked

Product specifications

Used with
Power Defense
Circuit breaker type
PD1 IEC/CCC
Frame size
Frame J-K
Voltage - max
690 V
Series
Power Defense
Type
Direct handle
Special features
Emergency with door interlock and mechanical padlock

Export product specification