Download document () of 20
We make what matters work*

PDC1XPIBB4P

Eaton Power Defense molded case circuit breaker accessory plug in device, Plug in device, Plug-in base only, Four-pole, PD1 IEC/CCC, Power Defense, Frame J-K, 690 V, Power Defense

General specifications

Product Name
Eaton Power Defense plug in device
Catalog Number
PDC1XPIBB4P
UPC
786679607626
Product Length/Depth
190 mm
Product Height
117.3 mm
Product Width
130 mm
Product Weight
1 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked

Product specifications

Used with
Power Defense
Circuit breaker type
PD1 IEC/CCC
Frame size
Frame J-K
Voltage - max
690 V
Series
Power Defense
Number of poles
Four-pole
Type
Plug in device
Special features
Plug-in base only

Export product specification