Download document () of 20
We make what matters work*

PDC1XST48DCS

Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 48 Vdc, PD1 IEC/CCC, Power Defense, Frame J-K, 690 V, Power Defense, 48 Vdc, Pigtail 0.75m

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDC1XST48DCS
EAN
9010238800793
Product Length/Depth
65.5 mm
Product Height
37 mm
Product Width
32 mm
Product Weight
0.06 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked

Product specifications

Used with
Power Defense
Voltage rating
48 Vdc
Circuit breaker type
PD1 IEC/CCC
Frame size
Frame J-K
Voltage - max
690 V
Series
Power Defense
Shunt trip
48 Vdc, Pigtail 0.75m
Type
Shunt trip

Export product specification