Download document () of 20
We make what matters work*

PDG1XPLKTOFF

Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, PDG1 Top, off only, PD1 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 1

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG1XPLKTOFF
UPC
786679584590
Product Length/Depth
7.5 in
Product Height
0.25 in
Product Width
5 in
Product Weight
0.17 lb
Compliances
RoHS Compliant
Certifications
CCC Marked
IEC 60947-2
UL 489
CSA

Product specifications

Used with
Power Defense
Circuit breaker type
PD1 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
1
Type
Padlock hasp
Special features
PDG1 Top, off only

Export product specification