Download document () of 20

PDG2X3TS225

Eaton Power Defense terminal, Molded case circuit breaker accessory, PDG2 Screw Terminal / End Cap Kit, 225A, 3 poles

General specifications

Product Name
Eaton Power Defense terminal
Catalog Number
PDG2X3TS225
UPC
786679610466
Product Length/Depth
63.98 mm
Product Height
22.86 mm
Product Width
63.98 mm
Product Weight
45.359 g
Compliances
RoHS Compliant
Certifications
CSA
UL 489
CCC Marked
IEC 60947-2

Product specifications

Used with
Power Defense
Amperage Rating
225 A
Circuit breaker type
PD2 Global
Voltage - max
600 Vac
Series
Power Defense
Terminals
Screw Terminal / End Cap Kit
Number of poles
Three-pole
Type
Terminal

Export product specification