Download document () of 20

PDG2XALMEC

Eaton Power Defense molded case circuit breaker accessory bell alarm, Bell/alarm, PD2 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 2

General specifications

Product Name
Eaton Power Defense bell alarm
Catalog Number
PDG2XALMEC
UPC
786679612507
Product Length/Depth
32 mm
Product Height
37 mm
Product Width
33 mm
Product Weight
0.116 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked
CSA
UL 489

Product specifications

Used with
Power Defense
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
2
Type
Bell/alarm

Export product specification