Download document () of 20

PDG2XHMCEK

Eaton Power Defense molded case circuit breaker accessory direct handle, Direct handle, Emergency lockable handle and mechanism with mechanical keylock, PD2 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 2

General specifications

Product Name
Eaton Power Defense direct handle
Catalog Number
PDG2XHMCEK
UPC
786679608555
Product Length/Depth
105 mm
Product Height
84 mm
Product Width
104 mm
Product Weight
0.334 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
UL 489
CSA
IEC 60947-2

Product specifications

Used with
Power Defense
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
2
Type
Direct handle
Application
Emergency lockable handle and mechanism with mechanical keylock

Export product specification