Download document () of 20
We make what matters work*

PDG2XHMDS

Eaton Power Defense door handle, Standard lockable handle and mechanism, PD2 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 2

General specifications

Product Name
Eaton Power Defense door handle
Catalog Number
PDG2XHMDS
UPC
786679587577
Product Length/Depth
76 mm
Product Height
84 mm
Product Width
75 mm
Product Weight
0.498 kg
Compliances
RoHS Compliant
Certifications
UL 489
CSA
IEC 60947-2
CCC Marked

Product specifications

Used with
Power Defense
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
2
Type
Door handle
Application
Standard lockable handle and mechanism

Export product specification