Download document () of 20
We make what matters work*

PDG2XST24ACDCT

Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 24 Vac/dc, PD2 Global, Power Defense, Frame J-K, Power Defense, 24 Vac/dc, Screw Terminal, Screw terminal, Frame 2

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG2XST24ACDCT
UPC
786679582886
Product Length/Depth
1.73 in
Product Height
1.69 in
Product Width
1.73 in
Product Weight
0.12 lb
Compliances
RoHS Compliant
Certifications
UL 489
CCC Marked
IEC 60947-2
CSA

Product specifications

Used with
Power Defense
Voltage rating
24 Vac/dc
Circuit breaker type
PD2 Global
Frame size
Frame J-K
Series
Power Defense
Shunt trip
24 Vac/dc, Screw Terminal
Terminals
Screw terminal
Frame
2
Type
Shunt trip

Export product specification