Photo is representative
Download
Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 200-240 V/250 Vdc, PD2 Global, Power Defense, Frame J-K, Power Defense, 200-240 Vac/250 Vdc, Screw Terminal, Screw terminal, Frame 2
Product Name |
Eaton Power Defense shunt trip
|
Catalog Number |
PDG2XST250ACDCT
|
UPC |
786679583289
|
Product Length/Depth |
1.73 in
|
Product Height |
1.69 in
|
Product Width |
1.73 in
|
Product Weight |
0.12 lb
|
Compliances |
RoHS Compliant
|
Certifications |
CSA
IEC 60947-2 CCC Marked UL 489 |
Used with |
Power Defense
|
Voltage rating |
200-240 V/250 Vdc
|
Circuit breaker type |
PD2 Global
|
Frame size |
Frame J-K
|
Series |
Power Defense
|
Shunt trip |
200-240 Vac/250 Vdc, Screw Terminal
|
Terminals |
Screw terminal
|
Frame |
2
|
Type |
Shunt trip
|