Download document () of 20
We make what matters work*

PDG34XHM79S

Eaton Power Defense molded case circuit breaker accessory handle mechanism, Handle mechanism, Standard NFPA79-compliant shaft handle, PD3 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 3

General specifications

Product Name
Eaton Power Defense handle mechanism
Catalog Number
PDG34XHM79S
UPC
786679605158
Product Length/Depth
166.5 mm
Product Height
72.5 mm
Product Width
55 mm
Product Weight
0.19 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
IEC 60947-2
CSA
UL 489

Product specifications

Used with
Power Defense
Circuit breaker type
PD3 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
3
Type
Handle mechanism
Application
Standard NFPA79-compliant shaft handle

Export product specification