Download document () of 20
We make what matters work*

PDG3XHMDS

Eaton Power Defense door handle, Standard lockable handle and mechanism, PD3 Global, Power Defense, 600 V, Power Defense, Frame 3

General specifications

Product Name
Eaton Power Defense door handle
Catalog Number
PDG3XHMDS
UPC
786679593998
Product Length/Depth
139 mm
Product Height
127 mm
Product Width
125.1 mm
Product Weight
1.135 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked
UL 489
CSA

Product specifications

Used with
Power Defense
Circuit breaker type
PD3 Global
Voltage - max
600 V
Series
Power Defense
Frame
3
Type
Door handle
Application
Standard lockable handle and mechanism

Export product specification