Download document () of 20
We make what matters work*

PDG3XPLKT

Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, PD3 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 3

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG3XPLKT
UPC
786679588307
Product Length/Depth
5 in
Product Height
0.25 in
Product Width
4 in
Product Weight
0.02 lb
Compliances
RoHS Compliant
Certifications
IEC 60947-2
UL 489
CCC Marked
CSA

Product specifications

Used with
Power Defense
Circuit breaker type
PD3 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
3
Type
Padlock hasp

Export product specification