Download document () of 20
We make what matters work*

PDG3XST525ACR

Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 480-525 V, PD3 Global, Power Defense, Frame J-K, Power Defense, 480-525 Vac, Pigtail 3.0m, Frame 3

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG3XST525ACR
UPC
786679609446
Product Length/Depth
62 mm
Product Height
33 mm
Product Width
31.5 mm
Product Weight
0.146 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CCC Marked
CSA
UL 489

Product specifications

Used with
Power Defense
Voltage rating
480-525 V
Circuit breaker type
PD3 Global
Frame size
Frame J-K
Series
Power Defense
Shunt trip
480-525 Vac, Pigtail 3.0m
Frame
3
Type
Shunt trip

Export product specification