Download document () of 20
We make what matters work*

PDG4XHMDEP

Eaton Power Defense door handle, Door handle, Emergency lockable handle and mechanism with mechanical padlock, PD4 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 4

General specifications

Product Name
Eaton Power Defense door handle
Catalog Number
PDG4XHMDEP
UPC
786679589816
Product Length/Depth
209 mm
Product Height
126.5 mm
Product Width
158 mm
Product Weight
1.76901 kg
Compliances
RoHS Compliant
Certifications
CCC Marked
IEC 60947-2
UL 489
CSA

Product specifications

Used with
Power Defense
Circuit breaker type
PD4 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
4
Type
Door handle
Application
Emergency lockable handle and mechanism with mechanical padlock

Export product specification