Eaton Power Defense door handle, Door handle, Standard lockable handle and mechanism, PD4 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 4
| Product Name |
Eaton Power Defense door handle
|
| Catalog Number |
PDG4XHMDS
|
| UPC |
786679589908
|
| Product Length/Depth |
15 in
|
| Product Height |
6 in
|
| Product Width |
9 in
|
| Product Weight |
4 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
UL 489
CSA IEC 60947-2 CCC Marked |
| Used with |
Power Defense
|
| Circuit breaker type |
PD4 Global
|
| Frame size |
Frame J-K
|
| Voltage - max |
600 V
|
| Series |
Power Defense
|
| Frame |
4
|
| Type |
Door handle
|
| Application |
Standard lockable handle and mechanism
|