Download document () of 20
We make what matters work*

PDG4XPLKT

Eaton Power Defense molded case circuit breaker accessory padlock hasp, Padlock hasp, Top fit, PD4 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 4

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG4XPLKT
UPC
786679591581
Product Length/Depth
6.5 in
Product Height
2 in
Product Width
4.5 in
Product Weight
0.2 lb
Compliances
RoHS Compliant
Certifications
CSA
CCC Marked
UL 489
IEC 60947-2

Product specifications

Used with
Power Defense
Circuit breaker type
PD4 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
4
Type
Padlock hasp
Special features
Top fit

Export product specification