Download document () of 20
We make what matters work*

PDG4XST24ACDCS

Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 24 Vac/dc, PD4 Global, Power Defense, Power Defense, 24 Vac/dc, Pigtail 0.75m, Frame 4

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG4XST24ACDCS
UPC
786679583302
Product Length/Depth
5 in
Product Height
3 in
Product Width
3 in
Product Weight
0.5 lb
Compliances
RoHS Compliant
Certifications
CSA
UL 489
CCC Marked
IEC 60947-2

Product specifications

Used with
Power Defense
Voltage rating
24 Vac/dc
Circuit breaker type
PD4 Global
Series
Power Defense
Shunt trip
24 Vac/dc, Pigtail 0.75m
Frame
4
Type
Shunt trip

Export product specification