Download document () of 20

PDG5XPLKT

Eaton Power Defense padlock hasp, molded case circuit breaker accessory padlock hasp, Padlock hasp, On/Off, PD5 Global, Frame J-K, 600 V, Mountabove handle, Frame 5

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG5XPLKT
UPC
786679601884
Product Length/Depth
6.5 in
Product Height
2 in
Product Width
4.6 in
Product Weight
0.6 lb
Compliances
RoHS Compliant
Certifications
CSA
UL 489
IEC 60947-2
CCC Marked

Product specifications

Used with
Power Defense
Circuit breaker type
PD5 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
5
Mounting Method
Mountabove handle
Type
Padlock hasp
Special features
On/Off

Export product specification