Download document () of 20
We make what matters work*

PDG5XST24ACDCS

Eaton Power Defense shunt trip, molded case circuit breakers electrical aftermarket accessory, 24 Vac/dc, PD5 Global, Frame J-K, 24 Vac/dc, Pigtail 0.75m, Frame 5

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG5XST24ACDCS
UPC
786679601693
Product Length/Depth
69.85 mm
Product Height
69.85 mm
Product Width
44.45 mm
Product Weight
0.1995806 kg
Compliances
RoHS Compliant
Certifications
CSA
CCC Marked
IEC 60947-2
UL 489

Product specifications

Used with
Power Defense
Voltage rating
24 Vac/dc
Circuit breaker type
PD5 Global
Frame size
Frame J-K
Series
Power Defense
Shunt trip
24 Vac/dc, Pigtail 0.75m
Frame
5
Type
Shunt trip

Export product specification