Download document () of 20
We make what matters work*

PDG5XUV24DCU

Eaton Power Defense undervoltage release, molded case circuit breakers electrical aftermarket, UVR, 24 Vdc, PD5 Global, Frame J-K, 600 V, 24 Vdc, Pigtail 0.75m, Frame 5

General specifications

Product Name
Eaton Power Defense undervoltage release
Catalog Number
PDG5XUV24DCU
UPC
786679608616
Product Length/Depth
4 in
Product Height
2 in
Product Width
2 in
Product Weight
4 lb
Compliances
RoHS Compliant
Certifications
UL 489
CCC Marked
IEC 60947-2
CSA

Product specifications

Used with
Power Defense
Voltage rating
24 V DC
Circuit breaker type
PD5 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Undervoltage release
24 Vdc, Pigtail 0.75m
Frame
5
Type
UVR

Export product specification