Download document () of 20
We make what matters work*

PDG6XPLKR

Eaton Power Defense molded case circuit breakers electrical aftermarket accessorypadlock hasp, Padlock hasp, PD6 Global, Power Defense, Frame J-K, 600 V, Power Defense, Frame 6

General specifications

Product Name
Eaton Power Defense padlock hasp
Catalog Number
PDG6XPLKR
UPC
786679610077
Product Length/Depth
6.5 in
Product Height
1.9 in
Product Width
4.5 in
Product Weight
0.55 lb
Compliances
RoHS Compliant
Certifications
CCC Marked
UL 489
CSA
IEC 60947-2

Product specifications

Used with
Power Defense
Circuit breaker type
PD6 Global
Frame size
Frame J-K
Voltage - max
600 V
Series
Power Defense
Frame
6
Type
Padlock hasp

Export product specification