Download document () of 20

PDG6XST600ACS

Eaton Power Defense molded case circuit breaker accessory shunt trip, Shunt trip, 480-600 V, PD6 Global, Power Defense, Power Defense, 480-600 Vac, Pigtail 0.75m, Frame 6

General specifications

Product Name
Eaton Power Defense shunt trip
Catalog Number
PDG6XST600ACS
UPC
786679583173
Product Length/Depth
63.5 mm
Product Height
69.85 mm
Product Width
25.4 mm
Product Weight
0.226796 kg
Compliances
RoHS Compliant
Certifications
IEC 60947-2
CSA
UL 489
CCC Marked

Product specifications

Used with
Power Defense
Voltage rating
480-600V
Circuit breaker type
PD6 Global
Series
Power Defense
Shunt trip
480-600 Vac, Pigtail 0.75m
Frame
6
Type
Shunt trip

Export product specification