Download document () of 20
We make what matters work*

PDGXAC

Eaton Power Defense molded case circuit breaker accessory auxiliary switch, Pigtail contact blocks, Form C/NO-NC, For alarm and auxiliary switch functionality, Power Defense, PD1-PD4 Aux/alarm, 600 V, Power Defense

General specifications

Product Name
Eaton Power Defense auxiliary switch
Catalog Number
PDGXAC
UPC
786679583579
EAN
4015080895442
Product Length/Depth
8.3 mm
Product Height
0.4 mm
Product Width
5 mm
Product Weight
0.0453592 kg
Compliances
RoHS Compliant
Certifications
CSA
IEC 60947-2
UL 489
CCC Marked

Product specifications

Used with
Power Defense
Auxiliary switch
PD1-PD4 Aux/alarm
Voltage - max
600 V
Series
Power Defense
Type
Pigtail contact blocks
Special features
Form C/NO-NC
Application
For alarm and auxiliary switch functionality

Export product specification