Eaton Power Defense molded case circuit breaker accessory auxiliary switch, Push-in clamp contact blocks, Form A/NO, For alarm and auxiliary switch functionality, Power Defense, PD1-PD4 Aux/alarm, Frame J-K, 600 V, Power Defense
| Product Name |
Eaton Power Defense auxiliary switch
|
| Catalog Number |
PDGXUA
|
| UPC |
786679583746
|
| Product Length/Depth |
92 mm
|
| Product Height |
31 mm
|
| Product Width |
76 mm
|
| Product Weight |
1 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
IEC 60947-2 UL 489 CSA |
| Used with |
Power Defense
|
| Auxiliary switch |
PD1-PD4 Aux/alarm
|
| Frame size |
Frame J-K
|
| Voltage - max |
600 V
|
| Series |
Power Defense
|
| Type |
Push-in clamp contact blocks
|
| Special features |
Form A/NO
|
| Application |
For alarm and auxiliary switch functionality
|