Download document () of 20
We make what matters work*

PLK5

Eaton molded case circuit breaker accessory hardware, Padlockable handle lock hasp, N-Frame, Frame J-K, Series G

General specifications

Product Name
Eaton molded case circuit breaker accessory hardware
Catalog Number
PLK5
UPC
786679225608
Product Length/Depth
5.6 in
Product Height
3 in
Product Width
3.2 in
Product Weight
0.35 lb
Compliances
Contact Manufacturer

Product specifications

Used with
N-frame
Frame size
Frame J-K
Series
Series G
Mounting Method
Side
Type
Padlockable handle lock hasp
Special features
Used with N-frame

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.