Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

PROTMR

Plug-in Solid State

General specifications

Product Name
Eaton timing relay
Catalog Number
PROTMR
UPC
786678033266
Product Length/Depth
4.8 in
Product Height
3.5 in
Product Width
0.4 in
Product Weight
0.4 lb
Certifications
CSA Certified
UL Listed

Product specifications

Special features
Used with Solid State Timers
Type
Plug-in Solid State

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.