Download document () of 20
We make what matters work*

PS-415-HGUSB

Safe-IT UL 1363 Medical-Grade Power Strip, 4 Hospital-Grade Outlets, USB Charging, Safety Covers, Antimicrobial, 15 ft. Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-415-HGUSB
UPC
037332287717
Product Length/Depth
1.66 in
Product Height
8.54 in
Product Width
2.5 in
Product Weight
2.56 lb
Warranty
Limited lifetime
Compliances
RoHS
FCC Class B
Certifications
CSA Std. C22.2
UL Listed
cUL Listed

Product specifications

Circuit breaker
15
Charging Ports Details
USB C Power Delivery
Number of Charging Ports
2
Total Charging Watts
30
Input Plug Features
Hospital Grade Plug
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A circuit breaker
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 4
Outlet Spacing
Inner outlets = 1.27 in.
Outlets Measurement (Center to Center)
Inner outlets = 1.27 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
Owner’s manual
PS-415-HGUSB UL 1363 Medical-Grade Power Strip, 4 Outlets, 15 ft. Cord
(4) Outlet safety covers
Charging Amps per Port
  • 2A
  • 3A / 2A / 1.5A
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Charging Ports / Amps
2A
3A / 2A / 1.5A
Input Connection Type
NEMA 5-15P-HG
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Charging Method
USB
Product Features
Mounting Holes or Slots
NEMA 5-15P-HG
Antimicrobial
Hospital Grade
Built-In Circuit Breaker
Metal Case
Product Highlights
Medical-grade power strip approved for use outside patient care vicinities
15 ft. power cord allows flexibility in placing power strip away from wall outlet
4 NEMA 5-15R-HG outlets come with optional locking covers for protection
Lifetime limited warranty (Worldwide)
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
Dual USB ports provide charging power to 2 mobile devices at the same time
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
Blue
Total Outlets
4

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.