Download document () of 20

PS-602-HGUSB

Safe-IT UL 1363 Medical-Grade Power Strip, 6 Hospital-Grade Outlets, USB Charging, Safety Covers, Antimicrobial, 2 ft. Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-602-HGUSB
UPC
037332287748
Product Length/Depth
1.65 in
Product Height
13.63 in
Product Width
2.5 in
Product Weight
1.81 lb
Compliances
RoHS
FCC Class B
Certifications
cUL Listed
UL Listed

Product specifications

Circuit breaker
15
Charging Ports Details
USB C Power Delivery
Number of Charging Ports
2
Total Charging Watts
30
Input Plug Features
Hospital Grade Plug
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15 amp circuit breaker
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
Up to 4ft (up to 1M)
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 6
Outlet Spacing
1.52 in.
Outlets Measurement (Center to Center)
1.52 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
PS-602-HGUSB UL 1363 Medical-Grade Power Strip, 6 Outlets, 2 ft. Cord
Owner’s manual
(6) Outlet safety covers
Charging Amps per Port
  • 2A
  • 3A / 2A / 1.5A
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Charging Ports / Amps
2A
3A / 2A / 1.5A
Input Connection Type
NEMA 5-15P-HG
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Charging Method
USB
Product Features
Antimicrobial
Metal Case
Hospital Grade
Mounting Holes or Slots
NEMA 5-15P-HG
Built-In Circuit Breaker
Product Highlights
6 NEMA 5-15R-HG outlets come with optional locking covers for protection
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
Dual USB ports provide charging power to 2 mobile devices at the same time
Medical-grade power strip approved for use outside patient care vicinities
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
White
Blue
Total outlets
6

Export product specification