Download document () of 20
We make what matters work*

PS-615-HGUSB

Safe-IT UL 1363 Medical-Grade Power Strip, 6 Hospital-Grade Outlets, USB Charging, Safety Covers, Antimicrobial, 15 ft. Cord

General specifications

Product Name
Eaton Tripp Lite series Safe-IT power strip
Catalog Number
PS-615-HGUSB
UPC
037332287724
Product Length/Depth
1.65 in
Product Height
13.63 in
Product Width
2.5 in
Product Weight
3.05 lb
Warranty
Limited lifetime
Compliances
RoHS
FCC Class B
Certifications
cUL Listed
UL Listed

Product specifications

Circuit breaker
15
Charging Ports Details
USB C Power Delivery
Number of Charging Ports
2
Total Charging Watts
30
Input Plug Features
Hospital Grade Plug
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A circuit breaker
Receptacle Color
WHITE
Recommended Electrical Service
15A 120V
Slot or Hole Mount Measurement (Center to Center)
Distance between keyhole slots = 261.92mm; Distance between end tabs = 330.17mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
Cord Length
14 - 20ft (4 - 6M)
Power Cord Color
White
Housing Color
White
Outlet Orientation
Single row of 6
Outlet Spacing
1.52 in.
Outlets Measurement (Center to Center)
1.52 in.
Mounting Details
Includes flanges
Color
White
Input Plug Type
NEMA 5-15P-HG
Output Receptacles
5-15R-HG
Package Contents
PS-615-HGUSB UL 1363 Medical-Grade Power Strip, 6 Outlets, 15 ft. Cord
(6) Outlet safety covers
Owner’s manual
Charging Amps per Port
  • 2A
  • 3A / 2A / 1.5A
Frequency Compatibility
50/60 Hz
Frequency Rating
50/60 Hz
Power Cord Jacket Type
SJT
Power Strip Type
  • Hospital/Medical
  • Strip
Charging Ports / Amps
2A
3A / 2A / 1.5A
Input Connection Type
NEMA 5-15P-HG
Input Cord Gauge Type
  • 14 gauge
  • SJT
Material
Metal
Switches
No power switch
Voltage Compatibility (VAC)
120 VAC
Power Strip Style
Strip
Charging Method
USB
Product Features
NEMA 5-15P-HG
Metal Case
Mounting Holes or Slots
Antimicrobial
Hospital Grade
Built-In Circuit Breaker
Product Highlights
6 NEMA 5-15R-HG outlets come with optional locking covers for protection
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
Dual USB ports provide charging power to 2 mobile devices at the same time
15 ft. power cord allows flexibility in placing power strip away from wall outlet
Medical-grade power strip approved for use outside patient care vicinities
Lifetime limited warranty (Worldwide)
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Plug Color
Blue
White
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.