Knowledge Search
Download document () of 20
We make what matters work*

PSG120E

Power Supply, 120W, Single-phase, 100-240V input voltage, 24 Vdc ± 2% output voltage, 1.4A input current, 5A output current, less than 80A inrush current, 47-63 Hz, 85-264V, 120-375 Vdc, Aluminum enclosure, Heavy-duty screw terminals

General specifications

Product Name
Eaton PSG general purpose power supply
Catalog Number
PSG120E
UPC
786685215440
Product Length/Depth
4.76 in
Product Height
4.53 in
Product Width
1.97 in
Product Weight
0.81 lb
Compliances
German Safety
CE Marked
RoHS Compliant
Certifications
UL 508
cULus/UL 60950-1
CSA Certified
IEC Rated
cUL Certified
EN Listed
Catalog Notes
Ratings for single-phase are at 115V. 0 Hz at DC input.

Product specifications

Special features
Varistor transient surge voltage, surge voltage protection against internal surge, safety class 1 with ground connection, finger-safe cover
Operating temperature - max
75 °C
Operating temperature - min
-20 °C
Power consumption
120 W
Phase
Single-phase
Voltage rating
85-264 Vac, 100-375 Vdc
Frequency rating
47-63 Hz
Enclosure material
Aluminum
Output voltage
24 V
Terminals
Heavy-duty screw
Input voltage
100-240 Vac
Series
PSG
Rated operational current
7.5 A surge
Less than 80 A inrush
5 A output
1.4 A input

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.