Knowledge Search
Download document () of 20
We make what matters work*

PSG240E

Power Supply, 240W, Single-phase, 100-240V input voltage, 24 Vdc ± 2% output voltage, 2.9A input current, 10A output current, 47-63 Hz, 85-264V, 120-375 Vdc, Aluminum enclosure, Heavy-duty screw terminals

General specifications

Product Name
Eaton PSL low-profile power supply
Catalog Number
PSG240E
UPC
786685215464
Product Length/Depth
4.76 in
Product Height
4.67 in
Product Width
3.35 in
Product Weight
2.63 lb
Compliances
RoHS Compliant
German Safety
CE Marked
Certifications
CSA Certified
cULus/UL 60950-1
UL 508
EN Listed
IEC Rated
cUL Certified
Catalog Notes
Ratings for single-phase are at 115V. 0 Hz at DC input.

Product specifications

Special features
Varistor transient surge voltage, surge voltage protection against internal surge, safety class 1 with ground connection, finger-safe cover
Operating temperature - max
75 °C
Operating temperature - min
-20 °C
Power consumption
240 W
Phase
Single-phase
Voltage rating
85-264 Vac, 100-375 Vdc
Frequency rating
47-63 Hz
Enclosure material
Aluminum
Output voltage
24 V
Terminals
Heavy-duty screw
Input voltage
100-240 Vac
Series
PSG
Rated operational current
2.9 A input
15 A surge
10 A output

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.