Knowledge Search
Download document () of 20
We make what matters work*

PSS10E

Power Supply Switcher, IP20 enclosure, 20-14 AWG wire size, 0.4A rated operational current, 10W, Single-phase, 110-240V input voltage, 24 Vdc output voltage, 0.19A input current, 25A inrush current, 47-63 Hz, TS35 rail or chassis mount

General specifications

Product Name
Eaton PSG general purpose power supply
Catalog Number
PSS10E
UPC
782113491431
Product Length/Depth
4.49 in
Product Height
4.49 in
Product Width
1.97 in
Product Weight
0.57 lb
Compliances
CE Marked
Certifications
F47 Certified
CSA Certified
UL 508
Catalog Notes
Recommended: leave 4 in free space on venting sides

Product specifications

Special features
Convection cooling, finger-safe cover, short-circuit protection, auto restart
Operating temperature - max
50 °C
Operating temperature - min
-5 °C
Power consumption
10 W
Phase
Single-phase
Frequency rating
47-63 Hz
Mounting Method
TS35 rail or chassis
Output voltage
24 V
Enclosure
IP20
Input voltage
110-240 Vac
Series
PSS
Rated operational current
0.4 A
25 A inrush
1 A surge
0.19 A input

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.