Download document () of 20
We make what matters work*

PVML-3-W-R1-UNV1-M3

Eaton Crouse-Hinds series Champ Pro PVML Intelligent LED light fixture, Warm white, Dimmable, No guard, Heat and impact resistant glass lens, 3000 lumens, 140 lm/W, Die cast alum, No mtg module, Type I optics, 100-277 Vac, 127-250 Vdc, 21W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML Intelligent LED light fixture
Catalog Number
PVML-3-W-R1-UNV1-M3
UPC
662277166485
Product Length/Depth
13 in
Product Height
8 in
Product Width
16 in
Product Weight
12 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Color temperature
Warm white
Dimming
Dimmable driver
Guard type
No guard
Lens material
Heat and impact resistant glass
Material
Die cast aluminum
Optical distribution
Type I
Power factor
> 0.90
Lumens
3000
Wattage
21W
Mounting Method
No mounting module
Frequency rating
50/60 Hz
Lumens per watt
140
Voltage rating
100-277 Vac, 127-250 Vdc

Export product specification